Product Description
3.307" x 0.18", 0.902" Dia Bundle, Screw/Hole Mount, Black, Soft Steel, Adjustable, Flexible, Cable Clamp
Cable Clamp Type Adjustable, Flexible Material Soft Steel Color Black Bundle Diameter 0.902 Inch Length 3.307 Inch Width 0.18 Inch Mounting #8, M4 Screw, 0.177 Inch Diameter Hole Standard Package 1000 RoHS Compliant Finish PVC Coated Material Type RMS-243/RMS-118 Temperature Rating 32 to 122 Deg F
Product Videos
Custom Field
Color Black
Diameter .177 in (4.5 mm)
Length 3.307 in (84 mm)
Material Soft Steel
RoHS Compliant RoHS Compliant
Thread #8, M4
Width .180 in (4.6 mm)