Product Description
1/4" x 0.59" Shank, 0.525" x 0.105" Protruding Head, 0.11 to 0.189" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 1/4 Inch Shank Length 0.59 Inch Head Type Protruding Head Diameter 0.525 Inch Head Thickness 0.105 Inch Recommended Hole Diameter 0.264 to 0.272 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.11 to 0.189 Inch Shear Strength 2698 Pound-Force Tensile Strength 1978 Pound-Force Application Automotive, Warehouse Racking, Ladder
Product Videos
Diameter
Diameter 0.525 in.
Finish Trivalent Zinc Clear
Grip Range 0.11 to 0.189 in.
Length 0.59 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.105 in. Head
Type Structural Break Stem