Product Description
1/4" x 0.612" Shank, 0.525" x 0.105" Protruding Head, 0.132 to 0.211" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 1/4 Inch Shank Length 0.612 Inch Head Type Protruding Head Diameter 0.525 Inch Head Thickness 0.105 Inch Recommended Hole Diameter 0.264 to 0.272 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.132 to 0.211 Inch Shear Strength 2810 Pound-Force Tensile Strength 1978 Pound-Force Application Automotive, Warehouse Racking, Ladder
Product Videos
Custom Field
Diameter 0.525 in.
Finish Trivalent Zinc Clear
Grip Range 0.132 to 0.211 in.
Length 0.612 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.105 in. Head
Type Structural Break Stem
Spec Sheet Specification Sheet