AVK Industrial

Streamline your assembly with premium, American-made AVK blind threaded inserts and studs, engineered for high-strength fastening in thin-gauge materials and backed by Bossard's end-to-end supply chain support.

High-Performance Blind Fastening Solutions for Modern Manufacturing

AVK Industrial Products manufactures world-class blind threaded inserts, studs, and engineered fasteners designed to eliminate secondary threading operations. Precision-crafted in the USA using high-speed cold-forming technology, AVK fasteners deliver exceptional load-bearing performance across automotive, transportation, and general industrial sectors. Partnering with Bossard North America gives you direct inventory access, expert application engineering, and streamlined logistics to keep your assembly line operating at peak efficiency.

Key Benefits of AVK

Single-Side "Blind" Access

Installs quickly from one side of the workpiece, eliminating the need for backside access, tapped holes, or weld nuts.

Superior Spin-Out & Push-Out Resistance

Precision knurls, hex bodies, and controlled expansion profiles deliver maximum resistance against torque-out and joint failure.

Post-Finish Application Friendly

Can be installed after painting, plating, or coating without damaging surface finishes or requiring thread re-tapping.

Broad Material Compatibility

Performs reliably in thin sheet metal, tubing, extrusions, plastics, composites, and fiberglass.

Cold-Formed Structural Integrity

High-speed cold-heading processes preserve grain flow for enhanced fatigue strength and long-term connection durability.

Automated & Ergonomic Tooling Support

Compatible with pneumatic, hydraulic, and portable battery installation tools utilizing "spin-pull to pressure" technology for rapid cycle times.

Product Types

Flat & Low-Profile Threaded Inserts

Versatile rivet nuts providing strong internal threads in punched or drilled holes, featuring flat head or near-flush low-profile head options.

Hexagonal & Heavy-Duty Inserts

Full and half-hex body inserts engineered for hex holes to provide complete torque-out prevention and handle heavy push-out loads.

Blind Threaded Studs

Captive male-threaded studs installed blindly from the front side, creating high-strength external mounting posts on thin assemblies.

Slotted Body & High-Grip Inserts

Pre-bulbed, slotted body fasteners tailored for soft materials, plastics, and thin gauge sheet metals needing broad load distribution and low backside clearance.

Specialty & Composite Fasteners

Advanced AVK fastening products including compression limiters and composite inserts designed to protect delicate plastic and composite joints from clamp-load crushing.