Achieve structural integrity and create precision load-bearing, high-strength screw joints with HELI-COIL® threaded inserts.
Heli-Coil® inserts are coiled metal wires that provide heat-resistant, wear-resistant, and permanent threads for metals and plastics without damaging the native part. Whether you are designing lightweight assemblies or repairing worn internal threads, these precision-formed inserts deliver reliable performance and allow screws to be safely inserted and removed even with frequent use.
Superior Durability
The elastic properties of the insert distribute load and tension uniformly, resulting in a significantly higher-quality screw joint than a threaded hole without a Heli-Coil®
Exceptional Wear Resistance
The rolled internal threads are made of austenitic chrome-nickel steel, offering an abrasion-resistant surface with a constant and extremely low thread friction torque.
Integrated Screw Locking
The "Screwlock" variants feature a polygonal twist design that creates a captive screw lock through friction, completely eliminating the need for additional washers, wires, or split pins to prevent self-loosening.
Lightweight Construction
By enabling the optimal use of high-strength screws in low shear-strength materials, you can reduce fastener connection points, install space, and overall assembly weight.
Precise Thread Friction
By reducing thread friction and its scatter range, the screw preload force in torque-controlled tightening applications can be adjusted far more precisely.
Broad Material Compatibility
HELICOIL® inserts can securely generate precision threads in low shear-strength materials like aluminum, magnesium alloys, and other die-cast metals.
Free Running Inserts
Precision-formed, rhombic-profiled coiled inserts that are free running turn-by-turn to create a true-to-gauge internal thread.
Screwlock Inserts
Helical threaded inserts with integrated locking features that resist vibration-induced loosening while maintaining secure, repeatable fastening in high-performance assemblies.
Tangfree® / Tangless® Inserts
Inserts designed without a driver tang, completely eliminating the need to break off and retrieve tangs during installation.
Tanged Screw Thread Inserts
Engineered for high-vibration environments, these screw-locking tanged inserts feature a resilient internal thread design that secures the bolt against accidental loosening.
Specialty & Repair Tools
Precision instruments designed to efficiently install, extract, or restore threaded inserts in damaged or worn metal components.
Heli-Coil Tangless Inserts
Heli-Coil Free Running Wire Insert Systems
Heli-Coil Screw Locking Wire Insert Systems