Achieve durable, high-strength metallic threads and structural protection in plastic assemblies with Dodge/SEF threaded inserts and compression limiters.
As a premier STANLEY Engineered Fastening brand, Dodge/SEF sets the industry standard for metallic inserts designed to be insert-molded or post-molded into plastic components. Engineered for superior torque and pull-out resistance across demanding industries, Dodge solutions—ranging from ultrasonic and heat-installed inserts to precision compression limiters—help you prevent material stress, cracking, and joint failure while streamlining your assembly process.
Superior Joint Strength
Delivers high-performance metallic thread strength in thermoplastics, thermosets, and structural foam without stripping or loosening.
Flexible Installation Methods
Supports insert-molding (molded-in) as well as post-molding installation via heat, ultrasonic, expansion, press-in, and self-threading methods.
Plastic Stress & Crack Prevention
Precision compression limiters absorb bolt and screw tightening loads to protect surrounding plastic bosses from compression damage and creep.
Reduced Assembly Costs
Eliminates the need for secondary locking hardware, tapping operations, or complex mold designs in high-volume production.
Application-Specific Versatility
Broad portfolio accommodates thin-walled housings, miniature electronics, automotive assemblies, and heavy-duty industrial components.
Dedicated Installation Equipment
Backed by compatible Dodge installation tooling and engineering support from Bossard to optimize production speed and repeatability.
Ultrasonic & Heat Inserts
Brass inserts including the Ultrasert® I, II, III, and IV series as well as TaperTuff®, engineered for rapid, high-strength thermal or ultrasonic installation into thermoplastics.
Expansion Inserts
Post-molded brass inserts that expand within the host hole upon screw insertion, ideal for thin-section plastics and electrical/electronic assemblies.
Compression Limiters
Non-threaded tubular sleeves designed to isolate plastic components from high compressive bolt loads, maintaining clamp load integrity over the life of the joint.
Self-Threading Inserts
Economical, easy-to-install inserts that cut their own threads directly into a wide variety of plastics without requiring heat or ultrasonic equipment.
Molded-In Inserts
Symmetrical, double-ended inserts designed specifically to be placed directly into the mold cavity prior to injection, eliminating post-molding installation steps.
Superior Thermal Conductivity
Brass conducts heat up to 15 times faster than stainless steel and twice as fast as carbon steel. This makes it ideal for heat-set or ultrasonic installation into thermoplastics and 3D prints.
Wear-Resistant Metal Thread
Brass gives you components that can withstand being taken apart and put back together repeatedly without chewing up the base material.
Common Applications
3D Printing & Injection Molding
Sunk into custom parts via heat or pressed in post-print to mount electronic boards, panels, or mechanical frames.
Electronics & Consumer Gadgets
Used where precision alignment and frequent servicing are needed.
Woodworking & Furniture
Embedded into wood for knockdown hardware or items requiring frequent reassembly.
Automotive & Marine
Used in assemblies where weight savings, corrosion resistance, and vibration-resistant threads are required.