Secure your critical bolted connections with Nord-Lock® wedge-locking technology—engineered to eliminate dynamic self-loosening under extreme vibration.
Industry-leading wedge-locking solutions from Nord-Lock®, designed to keep high-stress bolted joints safe, reliable, and maintenance-free. Unlike traditional locking elements that rely on friction, Nord-Lock® utilizes a patented tension-based wedge effect: washer pairs feature internal cam faces with an angle greater than the bolt thread pitch, combined with radial teeth on the outer sides that bite into the mating surface. When subjected to severe vibration or dynamic shock, any tendency for the bolt to turn actually increases clamp force, locking the assembly firmly in place.
Unmatched Vibration Resistance
Uses tension instead of friction to prevent self-loosening, maintaining joint integrity even under extreme dynamic vibration and heavy shock loads.
Maintains Clamp Force
The cam geometry ensures that any slight micro-rotation increases pre-load force rather than decreasing it, preventing joint failure.
Simple Assembly and Disassembly
Installs and removes easily using standard tools—no specialized machinery, chemical thread-lockers, or secondary manual locking methods required.
Reusable and Surface-Friendly
Retains full locking function over multiple assembly cycles without causing critical damage to mating surfaces, coatings, or painted parts.
Broad Environmental Resistance
Available in high-grade carbon steel, stainless steel, and nickel-base alloys to operate reliably in high-temperature, corrosive, or marine environments.
Optimized for High-Strength Fasteners
Standardized and tested for maximum performance up to bolt property class 12.9, accommodating both lubricated and non-lubricated joints.
Original Wedge-Locking Washers
The core wedge-locking washer pair available in zinc-flake coated steel and stainless steel. Available in standard outer diameters or enlarged outer diameters (SP) to distribute load over painted surfaces, soft substrates, or enlarged/slotted holes.
X-Series Washers (Multifunctional Wedge-Locking)
Features an integrated conical spring mechanism combined with wedge-locking geometry to simultaneously prevent vibration-induced loosening and compensate for preload loss caused by settlement and material relaxation.
Stainless Steel & Specialty Alloy Washers (NLss / 254 SMO®)
Engineered specifically for harsh chemical, offshore, saltwater, and sanitary processing applications where maximum corrosion resistance is mandatory.
Steel Construction Washers (SC-Washers)
Specially designed for structural steelwork to fit standard HV and HR bolt/nut sets, ensuring full compliance with architectural and infrastructure safety standards.
Wheel Nuts & Combi Nuts
All-in-one fastener solutions—including specialized wheel nuts for commercial vehicles and heavy machinery—that simplify assembly, eliminate human installation errors, and safeguard against wheel detachment.
How Our Nord-Lock Washers Work
How the Nord-Lock Wedge-Locking Washers Work - X-Series
Nord-Lock washers/Junker vibration test, from a defense perspective
Nord-Lock: No More Loose Bolts
Bolting solutions for Oil & Gas Industry
How to Install Nord-Lock Washers - Tapped Hole Assembly