PEM® / PennEngineering

As a leading brand from PennEngineering®, PEM® offers the  global standard in thin-metal fastening through its  complete line of high-performance hardware.

Precision Fastening for Modern Manufacturing

As the originators of self-clinching technology, PEM® provides the industry’s most reliable solutions for creating permanent, high-strength threads in thin metal sheets. By partnering with Bossard, you gain access to these world-class components backed by our global logistics and technical expertise, ensuring your assembly process is faster, leaner, and more resilient.

Key Benefits of PEM®

High Torque-Out & Push-Out Resistance

Designed to become a permanent part of the host material, providing superior holding power compared to traditional sheet metal screws.

Material Versatility

Specialized designs are available for use in aluminum, steel, stainless steel, and even ultra-thin or high-strength alloys.

Clean Installation

Self-clinching hardware installs with a simple squeeze, producing no environmental pollutants or hazardous fumes.

Reduced Assembly Costs

Eliminate the need for secondary operations like welding, tapping, or brazing, significantly lowering your total cost of ownership.

Consistency and Quality

Manufactured to exacting tolerances, ensuring that every fastener performs predictably in automated or manual assembly environments.

Compact Footprint

Low-profile and flush-mounted options allow for tighter packaging and cleaner aesthetics in sophisticated electronic and industrial housings.

Product Types

Self-Clinching Nuts

The foundation of the PEM® line, providing strong, load-bearing threads in metal sheets as thin as 0.25mm.

Self-Clinching Studs

Externally threaded fasteners that remain securely in place during final assembly, available in flush-head or concealed-head styles.

Self-Clinching Standoffs

The foundation of the PEM® line, providing strong, load-bearing threads in metal sheets as thin as 0.25mm.

Captive Panel Screws

Spring-loaded assemblies that stay attached to panels even when loosened, preventing lost hardware and damage to sensitive equipment.

Inserts for Plastics

High-performance threaded inserts designed for press-in, ultrasonic, or thermal installation into a wide range of plastic materials.

Manufacturer Resources

The PennEngineering Family of Brands and their Application Highlights

PEM Fastening Solutions for Servers

PEM eConnect™ Self Clinching Pin Installation

PEM® CastSert™ Threaded Insert Fastener Installation

Optimal Performance and Easy Installation with PEM® Panel Fasteners

PEM RT® Free-Running Locknuts