bigHead

Discover the Original bigHead® from Bossard—the ultimate, invisible fastening solution designed specifically for lightweight composites and uncompromised aesthetics.

Secure Fastening Without Drilling or Riveting

For over 40 years, bigHead® has revolutionized lightweight manufacturing by combining a perforated head welded directly to versatile fastener fixings. Designed to be surface-bonded or molded seamlessly into composite materials like carbon fiber, bigHead® fasteners deliver the same locking strength and efficiency as traditional hardware without destroying your material or disrupting the sleek design of your application.

Key Benefits of bigHead

Lightweight Engineering

Seamlessly integrates into your application without requiring the thickening of carbon fiber walls or panels to accommodate the fastening hardware.

Uncompromised Aesthetics

Allows for a completely invisible, flush mounting look, preserving the sleek design and integrity of your finished product.

Zero Material Destruction

Adheres directly to the surface or molds into the material, eliminating the need to drill, rivet, or puncture sensitive composites.

Certified Perfect Quality

Manufactured in a highly controlled facility, every fastener is ISO 9001:2015 certified and available in durable mild steel or 316 stainless steel.

Extensive Standard Catalog

Features a diverse collection of over 400 unique, ready-to-order fastening configurations engineered for the automotive, marine, and lightweight manufacturing industries.

In-House Prototyping

Supported by a team of engineers ready to tackle unique challenges, offering bespoke manufacturing and prototyping to create the exact fastener required for your project.

Product Types

Threaded Collars

Available with multiple perforated base types (B20, B30) and head styles (round, square blind), these collars provide a strong, internal threaded anchor point for flush surface mounting.

Externally Threaded Studs

High-strength, externally threaded studs welded to a perforated circular base, providing a discrete and highly reliable mounting post for attaching external components.

Pins and Nails

Smooth-shaft fixing solutions designed to be embedded or bonded into composite panels, perfect for structural alignment and secure, threadless holding.

Loops

Specially welded attachments built on the signature perforated base, creating hidden, high-tension securing or hanging points without compromising panel strength.

Custom Fastening Solutions

Bespoke fasteners designed and manufactured from the ground up by bigHead® engineers, offering tailored dimensions, materials, and configurations to perfectly match your application's specific requirements.

Manufacturer Resources

bigHead fasteners for composite panels - a versatile range

bigHead fasteners for composite panels need no extra thickening

Creating a secure composite panel fastening that is invisible.