Call Us:

1 800 289 2779

    02221-00817 - Rivet by Stanley Engineered Fastening (Avdel)

02221-00817 - Rivet by Stanley Engineered Fastening (Avdel)

1/4" x 0.747" Shank, 0.525" x 0.105" Protruding Head, 0.268 to 0.346" Grip Range, Steel, Structural Break Stem, Rivet
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Rivet; Type Structural Break Stem; Shank Diameter 1/4 Inch; Shank Length 0.747 Inch; Head Type Protruding; Head Diameter 0.525 Inch; Head Thickness 0.105 Inch; Recommended Hole Diameter 0.264 to 0.272 Inch; Material Steel; Finish Trivalent Zinc Clear; Grip Range 0.268 to 0.346 Inch; Shear Strength 3147 Pound-Force; Tensile Strength 1978 Pound-Force; Application Automotive, Warehouse Racking, Ladder

Structural Breakstem Fasteners with Exceptional Shear and Tensile Strength and a Large Blind Side Bearing Area Against the Rear Sheet; All Steel Version Provides Exceptional Shear and Tensile Strength; Large Blind Side Bearing Area Spreads the Tail Bearing Load/Clamp Load on the Rear Sheet Reducing Creep E.g.in Plastic Material; Interference Lock Formed by a Splined Stem Provides Strong, Vibration Resistant Joints; No Damage, Electrical Problems or Rattling Caused by Loose Stems
Thickness
  • 0.105 in. Head
  • Grip Range
  • 0.268 to 0.346 in.
  • Diameter
  • 0.525 in.
  • Length
  • 0.747 in. Shank
  • Shape
  • Protruding Head
  • Material
  • Steel
  • Type
  • Structural Break Stem
  • Finish
  • Trivalent Zinc Clear
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions