Call Us:

1 800 289 2779

    02961-00810 - Rivet Power Tool Sealing Plug by Stanley Engineered Fastening (Avdel)

02961-00810 - Rivet Power Tool Sealing Plug by Stanley Engineered Fastening (Avdel)

1.988" L, Plain Plug, Trivalent Zinc Clear Stem, Aluminum Plug, Steel Stem, Sealing Plug for M8 Hydro-Pneumatic Rivet Power Tool
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Rivet Power Tool Sealing Plug; Item Sealing Plug; Overall Size 1.988 Inch Length; Material Aluminum (Plug), Steel (Stem); Finish Plain (Plug), Trivalent Zinc Clear (Stem); Used On Power Tool M8 Hydro-Pneumatic Rivet Power Tool; Shank Diameter 0.142 Inch; Head Diameter 0.307 Inch; Hole Size 0.307 to 0.331 Inch; Grip Range 0.435 to 10 Inch

Shank Diameter 0.142 Inch; Head Diameter 0.307 Inch; Hole Size 0.307 to 0.331 Inch; Grip Range 0.435 to 10 Inch
Grip Range
  • 0.435 to 10 in.
  • Length
  • 1.988 in.
  • Material
  • Aluminum (Plug), Steel (Stem)
  • Finish
  • Plain (Plug), Trivalent Zinc Clear (Stem)
  • Type
  • Sealing Plug
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Customer Terms & Conditions

    Supplier Terms & Conditions

       

    Copyright © 2019 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions