Call Us:

1 800 289 2779

    051144-20940 -   PSA Disc by 3M

051144-20940 - PSA Disc by 3M

PSA Disc,3/4 in.X NH, Aluminum;Brass;Bronze;Carbon Steel
Availability:
Pricing:
Order:
200
1+$0.6465
100+$0.4306
500+$0.3698
Product Documents:
3M™ PSA Cloth Disc 348D is a heavy-duty sanding disc that features a high-strength pressure sensitive adhesive backing that adheres to a backup pad or a steel platen for an efficient application and clean removal.

Aluminum oxide abrasive cuts fast, has a long life, and performs well on many surfaces
Diameter
  • 3/4 in.
  • Size
  • 3/4 in. X NH
  • Color
  • Brown
  • Type
  • Closed Coat
  • Grade
  • P120
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions