Call Us:

1 800 289 2779

    1157 - Strain Relief Bushing by HEYCO

1157 - Strain Relief Bushing by HEYCO

0.438" L, Black, Nylon 6/6, Original, Straight-Through, Strain Relief Bushing
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Strain Relief Bushing; Type Original, Straight-Through; Cable Size (2) 18 AWG (SV/SVT); Length 0.438 Inch; Material Nylon 6/6; Approval UL, CSA; Mounting Hole Diameter 0.5 Inch; Panel Thickness 0.062 Inch; Color Black; Flammability Rating 94V-2; Used On Round Cable

Protects the Lifeline of Electric/Electronic Products by Absorbing the Forces of Pull, Push and Twist that may be Exerted on the Flexible Power Cord; Securely Anchors, Insulates and Protects Cables at Panel Entry Points
Temperature Rating
  • 0 to 85 Deg C
  • Height
  • 0.41 in.
  • Length
  • 0.438 in.
  • Color
  • Black
  • Material
  • Nylon 6/6
  • Type
  • Original, Straight-Through
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions