Call Us:

1 800 289 2779

    166-06-6.25 - PCB Card Retainer by BIRTCHER/CALMARK

166-06-6.25 - PCB Card Retainer by BIRTCHER/CALMARK

6.25" L, 1.6" Thk PCB, Beryllium Copper, PCB Card Retainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Card Retainer; Item Card Retainer; Material ASTM B534 Beryllium Copper; Size 6.25 inLength; PCB Thickness 1.6 Inch; RoHS Compliant

Made from Conductive Alloy 10 Beryllium Copper, the Independent Spring Design Provides Board Retention for Low Shock and Vibration Applications While also Providing a Thermal Path; Spring Based Retention Design; RoHS Compliant
Thickness
  • 1.6 in.
  • Length
  • 6.25 in.
  • Material
  • Beryllium Copper
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions