Product Description
4.25" L, 1.6" Thk PCB, Beryllium Copper, PCB Card Retainer
PCB Card Retainer Item Card Retainer Material ASTM B534 Beryllium Copper Size 4.25 inLength PCB Thickness 1.6 Inch RoHS Compliant
Product Videos
Length
Length 4.25 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.6 in.
Spec Sheet Specification Sheet