Call Us:

1 800 289 2779

    227 -   Rigid/IMC Conduit Bushing by Thomas & Betts Corporation

227 - Rigid/IMC Conduit Bushing by Thomas & Betts Corporation

2", Plastic, insulated, Rigid/IMC Conduit Bushing
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Rigid/IMC Conduit Bushing; Type in.sulated; Trade Size 2 in.; Diameter 2-25/32 in.; Height 5/8 in.; Throat Type Plastic in.sulating; Temperature Rating 105 Deg C; Material Plastic; Standard Package 20; Approval UL, CSA; Used On Rigid/IMC Conduit

Impact Resistant Plastic in.sulation; Ribbed for Easy, Secure Gripping
Temperature Rating
  • 105 Deg C
  • Diameter
  • 2-25/32 in.
  • Height
  • 5/8 in.
  • Type
  • Insulated
  • Material
  • Plastic
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions