Product Description
M5 x 0.8 MM, Natural, Stainless Steel, Low Profile, Threaded Insert for Rivet Tool
Threaded Insert Item Threaded Insert Type Low Profile Designated Size M5 x 0.8 Millimeter Overall Size 11.82 Millimeter Length x 8.26 Millimeter Width Material Stainless Steel Finish Natural Used On Power Tool Rivet Tool Grip Range 0.02 to 0.118 Inch Hole Size 0.281 to 0.285 Inch Applicable Standard Werkstoff 1.4305
Product Specs
- SKU:
- 9468-0514
- Color:
- Natural
- Grip Range:
- 0.02 to 0.118 in.
- Length:
- 11.82 mm.
- Material:
- Stainless Steel
- Size:
- M5 x 0.8 mm.
- Type:
- Threaded Insert
- Width:
- 8.26 mm.
 
             
                                         
                             
           
           
           
          