Product Description
M6 x 1 MM, Trivalent Zinc Clear, Carbon Steel, Low Profile, Threaded Insert for Rivet Tool
Threaded Insert Item Threaded Insert Type Low Profile Designated Size M6 x 1 Millimeter Overall Size 15 Millimeter Length x 11.6 Millimeter Width Material Carbon Steel Finish Trivalent Zinc Clear Used On Power Tool Rivet Tool Grip Range 0.02 to 0.118 Inch Hole Size 0.354 to 0.358 Inch Applicable Standard DIN EN 10263-2 Qst 34-3, BS EN/DIN 10263-2 C8C, Werkstoff 1.0213, SAE 1008
Product Videos
Custom Field
Finish Trivalent Zinc Clear
Grip Range 0.02 to 0.118 in.
Length 15 mm.
Material CARBON STEEL
Size M6 x 1 mm.
Type Threaded Insert
Width 11.6 mm.