Call Us:

1 800 289 2779

    B6M-11 - Plain Bearing by WM Berg/Rexnord

B6M-11 - Plain Bearing by WM Berg/Rexnord

6" x 10", Sintered Bronze, Oil-Less, Plain Bearing
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Plain Bearing; Type Oil-Less; Bore Diameter 6 in. ; Outer Diameter 10 in. ; Overall Length 10 in. ; Material Sintered Bronze; Shaft Size 6 in.

Shaft Size 6 in.
Length
  • 10.000 in.
  • Outer Diameter (O.D.)
  • 10.000 in.
  • Width
  • 6 in.
  • Material
  • Bronze
  • Type
  • Oil-Less
  • Style
  • Plain
  • Finish
  • Sintered
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions