Product Description
6" x 10", Sintered Bronze, Oil-Less, Plain Bearing
Plain Bearing Type Oil-Less Bore Diameter 6 in. Outer Diameter 10 in. Overall Length 10 in. Material Sintered Bronze Shaft Size 6 in.
Product Videos
Custom Field
Finish Sintered
Length 10.000 in.
Material Bronze
Outer Diameter (O.D.) 10.000 in.
Style Plain
Type Oil-Less
Width 6 in.