Product Description
203 MM x 30 MM x 51 MM, Black, ABS, Front Install Concealed, Door Surface Mount Grab Handle
Door Surface Mount Grab Handle Item Grab Handle Overall Dimension 203 mm Length x 30 mm Width x 51 mm Height Material Black ABS Plastic (Handle), Zinc Plated Steel (Screw) Installation Type Rear Install Concealed Maximum Static Load 775 N Includes (2) Slotted Thread Forming Screw Mounting Type Surface Application Construction Equipment, Off-Highway Vehicles, Farm Equipment, Electronic Enclosure, Exhibits/Sign, Food Equipment, HVAC, Industrial Enclosure, Industrial Machinery, Machine Tools and Metal Cutting, Lawn/Garden Equipment Flammability Rating UL94-HB
Product Videos
Custom Field
Finish Black Handle
Height 51.000 mm.
Length 203.000 mm
Material ABS Plastic Handle
Width 30.000 mm.