Call Us:

1 800 289 2779

    BSCQ-04-03 - Rivet by Stanley Engineered Fastening (Avdel)

BSCQ-04-03 - Rivet by Stanley Engineered Fastening (Avdel)

1/8" x 0.337" Shank, 0.226" x 0.032" Countersunk Head, 0.094 to 0.187" Grip Range, Aluminum Alloy Rivet/Steel Mandrel, Structural Break Stem, Rivet
Availability:
Pricing:
Order:
3000
1+$0.4165
100+$0.2774
500+$0.2382
Product Documents:
Rivet; Type Structural Break Stem; Shank Diameter 1/8 Inch; Mandrel Diameter 0.075 Inch; Shank Length 0.337 Inch; Head Type Countersunk; Head Diameter 0.226 Inch; Head Thickness 0.032 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Aluminum Alloy (Rivet), Steel (Mandrel); Material Specification BS3111 Type 1/1473/5056, DIN 1725/1654 Cq35, AlMg5, Werkstoff 3.3555, SAE 1038; Finish Natural (Rivet), Zinc Plated (Mandrel); Grip Range 0.094 to 0.187 Inch; Shear Strength 350 Pound-Force; Tensile Strength 325 Pound-Force; Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation

Grip Range 0.094 to 0.187 Inch; Shear Strength 350 Pound-Force; Tensile Strength 325 Pound-Force; Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Thickness
  • 0.032 in. Head
  • Grip Range
  • 0.094 to 0.187 in.
  • Diameter
  • 0.226 in.
  • Length
  • 0.337 in. Shank
  • Material
  • Aluminum Alloy (Rivet), Steel (Mandrel)
  • Shape
  • Countersunk Head
  • Finish
  • Natural (Rivet), Zinc Plated (Mandrel)
  • Type
  • Structural Break Stem
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions