Product Description
1/8" x 0.337" Shank, 0.226" x 0.32" Countersunk Head, 0.094 to 0.187" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 1/8 Inch Mandrel Diameter 0.075 Inch Shank Length 0.337 Inch Head Type Countersunk Head Diameter 0.226 Inch Head Thickness 0.32 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.094 to 0.187 Inch Shear Strength 500 Pound-Force Tensile Strength 400 Pound-Force Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.226 in.
Finish Trivalent Zinc Clear
Grip Range 0.094 to 0.187 in.
Length 0.337 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.32 in. Head
Type Structural Break Stem