Product Description
1/8" x 0.462" Shank, 0.226" x 0.32" Countersunk Head, 0.188 to 0.25" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 1/8 Inch Mandrel Diameter 0.075 Inch Shank Length 0.462 Inch Head Type Countersunk Head Diameter 0.226 Inch Head Thickness 0.32 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.188 to 0.25 Inch Shear Strength 500 Pound-Force Tensile Strength 400 Pound-Force Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.226 in.
Finish Trivalent Zinc Clear
Grip Range 0.188 to 0.25 in.
Length 0.462 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.32 in. Head
Type Structural Break Stem