Product Description
3/16" x 0.45" Shank, 0.344" x 0.05" Countersunk Head, 0.126 to 0.25" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 3/16 Inch Mandrel Diameter 0.114 Inch Shank Length 0.45 Inch Head Type Countersunk Head Diameter 0.344 Inch Head Thickness 0.05 Inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.126 to 0.25 Inch Shear Strength 1050 Pound-Force Tensile Strength 825 Pound-Force Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.344 in.
Finish Trivalent Zinc Clear
Grip Range 0.126 to 0.25 in.
Length 0.45 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.05 in. Head
Type Structural Break Stem