Product Description
1/8" x 0.535" Shank, 0.25" x 0.42" Protruding Head, 0.251 to 0.375" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 1/8 Inch Mandrel Diameter 0.075 Inch Shank Length 0.535 Inch Head Type Protruding Head Diameter 0.25 Inch Head Thickness 0.42 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.251 to 0.375 Inch Shear Strength 500 Pound-Force Tensile Strength 400 Pound-Force Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.25 in.
Finish Trivalent Zinc Clear
Grip Range 0.251 to 0.375 in.
Length 0.535 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.42 in. Head
Type Structural Break Stem