Product Description
3/16" x 0.45" Shank, 0.375" x 0.057" Protruding Head, 0.126 to 0.25" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 3/16 Inch Mandrel Diameter 0.114 Inch Shank Length 0.45 Inch Head Type Protruding Head Diameter 0.375 Inch Head Thickness 0.057 Inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.126 to 0.25 Inch Shear Strength 1050 Pound-Force Tensile Strength 825 Pound-Force Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.375 in.
Finish Trivalent Zinc Clear
Grip Range 0.126 to 0.25 in.
Length 0.45 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.057 in. Head
Type Structural Break Stem