Product Description
1/4" x 0.5" Shank, 0.468" x 0.071" Countersunk Head, 0.126 to 0.25" Grip Range, Steel, Structural Break Stem, Rivet
Rivet Type Structural Break Stem Shank Diameter 1/4 Inch Mandrel Diameter 0.151 Inch Shank Length 0.5 Inch Head Type Countersunk Head Diameter 0.468 Inch Head Thickness 0.071 Inch Recommended Hole Diameter 0.257 to 0.261 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.126 to 0.25 Inch Shear Strength 1750 Pound-Force Tensile Strength 1450 Pound-Force Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.468 in.
Finish Trivalent Zinc Clear
Grip Range 0.126 to 0.25 in.
Length 0.5 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.071 in. Head
Type Structural Break Stem