Product Description
1/4" x 1.037" Shank, 0.395" x 0.093" Countersunk Head, 0.125 to 0.475" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 1/4 Inch Shank Length 1.037 Inch Head Type Countersunk Head Diameter 0.395 Inch Head Thickness 0.093 Inch Recommended Hole Diameter 0.26 to 0.276 Inch Material Steel Material Specification BS3111 Type 9/10, SAE 10B21/10B35, DIN 1654 22B2/35B2 Finish Trivalent Zinc Clear Grip Range 0.125 to 0.475 Inch Shear Strength 2400 Pound-Force Tensile Strength 1850 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.395 in.
Finish Trivalent Zinc Clear
Grip Range 0.125 to 0.475 in.
Length 1.037 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.093 in. Head
Type Multi-Grip, Structural Break Stem