Product Description
1/4" x 1.115" Shank, 0.415" x 0.079" Countersunk Head, 0.17 to 0.475" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 1/4 Inch Mandrel Diameter 0.162 Inch Shank Length 1.115 Inch Head Type Countersunk Head Diameter 0.415 Inch Head Thickness 0.079 Inch Recommended Hole Diameter 0.261 to 0.276 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.17 to 0.475 Inch Shear Strength 2400 Pound-Force Tensile Strength 1850 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.415 in.
Finish Trivalent Zinc Clear
Grip Range 0.17 to 0.475 in.
Length 1.115 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.079 in. Head
Type Multi-Grip, Structural Break Stem