Product Description
3/16" x 0.786" Shank, 0.325" x 0.084" Countersunk Head, 0.125 to 0.331" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 3/16 Inch Shank Length 0.786 Inch Head Type Countersunk Head Diameter 0.325 Inch Head Thickness 0.084 Inch Recommended Hole Diameter 0.195 to 0.201 Inch Material Steel Material Specification BS3111 Type 9/10, SAE 10B21/10B35, DIN 1654 22B2/35B2 Finish Trivalent Zinc Clear Grip Range 0.125 to 0.331 Inch Shear Strength 1300 Pound-Force Tensile Strength 1000 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.325 in.
Finish Trivalent Zinc Clear
Grip Range 0.125 to 0.331 in.
Length 0.786 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.084 in. Head
Type Multi-Grip, Structural Break Stem