Call Us: 1 800 289 2779
    BSO-3.5M3-18ZI - Blind Threaded Standoffs  by PennEngineering® (PEM®)

New Lower Price! BSO-3.5M3-18ZI - Blind Threaded Standoffs by PennEngineering® (PEM®)

Blind Threaded Standoffs - Types BSO, BSOA, BSOS - Metric
Availability:
Pricing:
Order:
3402
1+$0.7028
100+$0.6442
500+$0.5856
1000+$0.5478
5000+$0.5064
Product Documents:
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet. When blind-threaded types are used, outer sheet surfaces are not only flush, but closed as well. If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.|These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet. When blind-threaded types are used, outer sheet surfaces are not only flush, but c

Panel Thickness
  • 1.02 Min.
  • Hole Size
  • 5.41 mm.
  • Thread
  • M3 X 0.5
  • Material
  • Steel
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions