Call Us:

1 800 289 2779

    C2LG6 - Wiring Duct Cover by Panduit

C2LG6 - Wiring Duct Cover by Panduit

2" x 6', Lead-Free, Light Gray, PVC, Non-Slip, Snap-On, Wiring Duct Cover
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Wiring Duct Cover; Type Non-Slip, Snap-On; Length 6 Foot; Width 2 Inch; Material PVC; Finish Light Gray; Standard Package 6; Approval UL, CSA, CE; Used On Type F Narrow Slotted Wiring Duct, G Wide Slotted Wiring Duct, Type D Round Hole Wiring Duct, Type FS Solid Wall Raceway, Corner Wiring Duct; RoHS Compliant; Lead-Free

Lead-Free; Cover with Non-Slip Liner to Prevent Cover Slide, Flush Cover Design; Designed for Easy Install and Removal; RoHS Compliant
Width
  • 2.000 in.
  • Length
  • 6.000 ft.
  • Color
  • Light Gray
  • Type
  • Non-Slip, Snap-On
  • Material
  • PVC
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions