Product Description
2" x 6', Lead-Free, Light Gray, PVC, Non-Slip, Snap-On, Wiring Duct Cover
Wiring Duct Cover Type Non-Slip, Snap-On Length 6 Foot Width 2 Inch Material PVC Finish Light Gray Standard Package 6 Approval UL, CSA, CE Used On Type F Narrow Slotted Wiring Duct, G Wide Slotted Wiring Duct, Type D Round Hole Wiring Duct, Type FS Solid Wall Raceway, Corner Wiring Duct RoHS Compliant Lead-Free
Product Videos
Custom Field
Color Light Gray
Length 6.000 ft.
Material PVC
RoHS Compliant yes
Type Non-Slip, Snap-On
Width 2.000 in.