Call Us:

1 800 289 2779

    CB-2-30-328-10 - LIFT-A-SYST® Counterbalance System by SOUTHCO

CB-2-30-328-10 - LIFT-A-SYST® Counterbalance System by SOUTHCO

9-1/4" L, Black Anodized, Aluminum Alloy, Heavy Duty, Counterbalance System
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Counterbalance System; Item Counterbalance System; Type Heavy Duty; Length 9-1/4 in; Material Aluminum Alloy; Finish Black Anodized

Type Heavy Duty; Length 9-1/4 in; Material Aluminum Alloy; Finish Black Anodized
Length
  • 9-1/4 in
  • Material
  • Aluminum Alloy
  • Finish
  • Black Anodized
  • Type
  • Heavy Duty
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions