Product Description
9-1/4" L, Black Anodized, Aluminum Alloy, Heavy Duty, Counterbalance System
Counterbalance System Item Counterbalance System Type Heavy Duty Length 9-1/4 in Material Aluminum Alloy Finish Black Anodized
Product Videos
Custom Field
Finish Black Anodized
Length 9-1/4 in
Material Aluminum Alloy
Type Heavy Duty