Call Us:

1 800 289 2779

    CCCS-04-04 - Rivet by Stanley Engineered Fastening (Avdel)

CCCS-04-04 - Rivet by Stanley Engineered Fastening (Avdel)

1/8" x 0.4" Shank, 0.22" x 0.031" Countersunk Head, 0.188 to 0.25" Grip Range, Stainless Steel, Non-Structural Blind Break Stem, Rivet
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Rivet; Type Non-Structural Blind Break Stem; Shank Diameter 1/8 Inch; Mandrel Diameter 0.076 Inch; Shank Length 0.4 Inch; Head Type Countersunk; Head Diameter 0.22 Inch; Head Thickness 0.031 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Stainless Steel; Material Specification IFI 114 Grade 11; Finish Natural; Grip Range 0.188 to 0.25 Inch; Shear Strength 420 Pound-Force; Tensile Strength 530 Pound-Force

Grip Range 0.188 to 0.25 Inch; Shear Strength 420 Pound-Force; Tensile Strength 530 Pound-Force
Thickness
  • 0.031 in. Head
  • Grip Range
  • 0.188 to 0.25 in.
  • Diameter
  • 0.22 in.
  • Length
  • 0.4 in. Shank
  • Shape
  • Countersunk Head
  • Color
  • Natural
  • Type
  • Non-Structural Blind Break Stem
  • Material
  • Stainless Steel
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions