Call Us:

1 800 289 2779

    FLPF-4.195 - Light Pipe by BIVAR

FLPF-4.195 - Light Pipe by BIVAR

4.195" L, 5.1 MM Dia Lens, Round with Flat Face, Flexible, Light Pipe
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Light Pipe; Item Pipe, Flexible; Lens Style Round with Flat Face; Length 4.195 in; Mounting Hole Size 0.169 in; Lens Diameter 5.1 mm

Length
  • 4.195 in.
  • Type
  • Flexible
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions