Call Us:

1 800 289 2779

    G2X1.5LG6 - Wiring Duct by Panduit

G2X1.5LG6 - Wiring Duct by Panduit

2" x 1.5" x 6', Lead-Free, Light Gray, PVC, 0.31" W Slotted, Wide Finger, Wiring Duct
Availability:
Pricing:
Order:
In Stock
Click 'Add Quote' and complete order to Request Quote
Product Documents:
Wiring Duct; Type 0.31 Inch Width Slotted, Wide Finger; Length 6 Foot; Width 2 Inch; Height 1.5 Inch; Material PVC; Finish Light Gray; Mounting 0.2 Inch x 0.5 Inch Slot; Approval UL, CSA, CE; Standard Package 6; RoHS Compliant; Lead-Free; Temperature Rating 122 Deg F

Lead-Free; Wide Finger and Slot Design Provides Greater Rigidity and Allow Use with a Wide Range of Wire and Bundle Size; Upper and Lower Scoreline Allow Easy Finger and Sidewall Section Removal; Provided with Mounting Hole; RoHS Compliant
Type
  • 0.31 in. Width Slotted, Wide Finger
  • Height
  • 1.500 in.
  • Width
  • 2.000 in.
  • Length
  • 6.000 ft.
  • Color
  • Light Gray
  • Material
  • PVC
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions