Product Description
2" x 1.5" x 6', Lead-Free, Light Gray, PVC, 0.31" W Slotted, Wide Finger, Wiring Duct
Wiring Duct Type 0.31 Inch Width Slotted, Wide Finger Length 6 Foot Width 2 Inch Height 1.5 Inch Material PVC Finish Light Gray Mounting 0.2 Inch x 0.5 Inch Slot Approval UL, CSA, CE Standard Package 6 RoHS Compliant Lead-Free Temperature Rating 122 Deg F
Product Videos
Custom Field
Color Light Gray
Height 1.500 in.
Length 6.000 ft.
Material PVC
RoHS Compliant yes
Type 0.31 in. Width Slotted, Wide Finger
Width 2.000 in.