LC-4.5 - Light Pipe by BIVAR

LC-4.5 - Light Pipe by BIVAR

4.5" L, 4.2 MM Dia Lens, Clear, Polycarbonate, Low Profile, Flexible, Light Pipe
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Light Pipe; Item Pipe, Flexible; RoHS Compliant; Lens Style Low Profile; Length 4.5 in; Mounting Hole Size 0.128 in; Lens Diameter 4.2 mm; Fiber Optic Core Size 1 mm; Color Clear; Lens Cap Material Polycarbonate

Flexible Light Pipe Cable Customized Length See Specification Sheet for More Information; Front Panel Mount Lens; RoHS Compliant
Length
  • 4.500 in.
  • Finish
  • Clear
  • Type
  • Flexible
  • Material
  • Polycarbonate (Lens Cap)
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-772-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions