Product Description
23 MM, 21.9 MM x 28.5 MM x 50 M, Black, Polyamide 6, LLPF, Medium Wall Flexibility, Flexible Conduit
Flexible Conduit Type Medium Wall Flexibility Style LLPF Trade Size 23 mm Constructional Feature Pressure Resistant, Weather Resistant, Impact Resistant, UV resistant Length 50 Meter Bending Radius 45 mm in.ner Diameter 21.9 mm Outer Diameter 28.5 mm Temperature Rating -40 to 105 Deg C Material Polyamide 6 Color Black Application Machine Building, in.stallation and Construction in.dustry
Product Videos
Custom Field
Color Black
Inner Diameter (I.D.) 21.900 mm.
Material Polyamide 6
Outer Diameter (O.D.) 28.500 mm.
Style LLPF
Temperature Rating -40 to 105 Deg C
Type Medium Wall Flexibility
Width 50.000 m.