Product Description
#10-32 TPI, 0.236 to 0.256" OD, 0.285" L, Gray, Dry Film Lubricant, 304 Stainless Steel, 6-7/8-Coils, Diamond Knurled, Screw-Locking, Screw Threaded Insert T3591-3CW285
Screw Threaded Insert Type Diamond Knurled, Screw-Locking Nominal Diameter #10 TPI 32 Thread Series UNF-2A External Thread Size 0.236 to 0.256 Inch Drill Size 13/64 Inch Overall Length 0.285 Inch Material AS7245 304 Stainless Steel Finish Dry Film Lubricant Tensile Strength 200000 to 250000 PSI Application Plastic Diameter 1.5 Number of Coils 6-7/8 Locking Torque 13 Inch-Pound Countersink 0.23 to 0.26 Inch Color Gray Applicable Standard NASM21209, NASM8846, NAS1130, ASME B18.29.1
Product Specs
- SKU:
 - NAS1130-3L15D
 - Grip Range:
 - 1.5
 - Inner Diameter (I.D.):
 - 0.236 to 0.256 in.
 - Length:
 - 0.285 in.
 - Material:
 - Dry Film Lubricant
 - Pitch:
 - 0.236 to 0.256 in.
 - RoHS Compliant:
 - Gray
 - Thread:
 - #10-32 TPI
 - Type:
 - Diamond Knurled, Screw-Locking