Product Description
0.31 MM x 30 MM x 31 MM, 5 MM Thk Door, #8-32 TPI Tapped Hole, Clear Anodized, Aluminum Alloy, Internal Threaded, Door Surface Mount Grab Handle
Door Surface Mount Grab Handle Item Grab Handle Type Round Overall Dimension 0.31 mm Diameter x 30 mm Length x 31 mm Height Door Thickness 5 mm Tapped Mounting Hole Size #8-32 TPI Material Aluminum Alloy Finish Clear Anodized Maximum Working Load 1500 N Base Type Internal Threaded Mounting Type Surface Application Computer/Electronic Enclosure/Food Equipment/HVAC/Industrial Enclosure/Industrial Machinery, Machine Tools and Metal Cutting/Medical/Networking/Telecommunications/Vending Machine
Product Videos
Custom Field
Diameter 0.310 mm.
Finish Clear Anodized
Head Style Round, Internal Threaded
Height 31.000 mm.
Length 30.000 mm
Material Aluminum Alloy