Product Description
3.5" L, 2.39" Thk PCB, Cadmium, Beryllium Copper, Lever Actuated, Left Hand, PCB Lok Tainer
PCB Lok Tainer Item Lok Tainer, Lever Actuated, Left Hand Material ASTM B194 Beryllium Copper Size 3.5 inLength PCB Thickness 2.39 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium Includes Standard Extractor Flange Application Sheet Metal Enclosure
Product Videos
Custom Field
Finish Cadmium
Length 3.5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 2.39 in.
Type Lever Actuated, Left Hand