Product Description
5.5" L, 2.39" Thk PCB, Cadmium, Cold Rolled Steel, Lever Actuated, Right Hand, PCB Lok Tainer
PCB Lok Tainer Item Lok Tainer, Lever Actuated, Right Hand Material ASTM A366 Cold Rolled Steel Size 5.5 inLength PCB Thickness 2.39 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium Application Sheet Metal Enclosure
Product Videos
Custom Field
Finish Cadmium
Length 5.5 in.
Material Cold Rolled Steel
RoHS Compliant yes
Thickness 2.39 in.
Type Lever Actuated, Right Hand