Product Description
Sealing plugs, , Finish passivated QQ-P-35C.
Product Videos
Custom Field
Code CV 588-060
Diameter (d1) 6
l1 6,5
d2 +0,1/0 6
d3 max. 5,3
l2~ 8,6
l3 min. 6,3
s 2,3
x ±0,01 0,2
Working pressure max. [bar] 350