Product Description
Steel heat-treated 1200 ±100 N/mm² Ball-ended thrust screws, headless, with hex socket, flat-faced ball, bearing surface ribbed, Finish black.
Product Videos
Custom Field
d1 M16
d3 10,7
Wrench size (s) 8
max limit static load N 60000
l2 20
Code 22720.0961