Product Description
Plastic Junction Box, incl. double membrane bushings, cover retainer, Finish .
Product Videos
Custom Field
Code 435 000 01
Querschnitt mm2 35
Width (B) 252
Length (L) 252
Height (H) 120
Clamping range 17 - 28
Type Abox Pro 350-L/sw
RAL ~RAL 9005
Color co05