Product Description
Plastic Junction Box, incl. Double membrane seals, cover retainer, Finish .
Product Videos
Custom Field
Code 402 401 01
Querschnitt mm2 2,5
Width (B) 92
Length (L) 92
Height (H) 60
Clamping range 7 - 13
Type Abox Pro 025 AB-L
RAL ~RAL 7035
Color co34